2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

GGHMAB13A

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
name
NAME
Groove
RAINURE
Section
SECTION
Color
COULEUR
Materials
MATIERE
Surface treatment
TRAITEMENT_DE_SURFACE
range
GAMME
ESD
ESD
Range compatibility
COMPATIBILIT__GAMMES
Product type
TYPE_DE_PRODUIT
1
GGHMAB13A
Connection plate aluminium profile - Section 80x160 mm - V8
multi-groove
80x160 mm
Grey
Aluminum
Colorless anodizing
h' 8 40 h' 8 45 h' 10 45
No
h' 8 40, h' 10 45, h' 8 45
Connection plate
Show compressed display (1 product)
Order numberGGHMAB13A
Latest change03.01.2025 11:50:46
Unit

Classifications

CNS

CNSERPBASE Object Properties